Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 22550-110 |
| Durometer | 70 |
| Inside diameter IN | 0.3750 |
| Inside diameter MM | 9.5250 |
| Item type | O-Ring |
| Product height in | 0.563 |
| Product height mm | 14.288 |
| Product length in | 0.094 |
| Product length mm | 2.381 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.563 |
| Product width mm | 14.288 |
| Thickness IN | 0.0938 |
| Thickness MM | 2.3812 |
