Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 22550-112 |
| Durometer | 70 |
| Inside diameter IN | 0.487 |
| Inside diameter MM | 12.370 |
| Item type | O-Ring |
| Outside diameter IN | 0.687 |
| Outside diameter MM | 17.450 |
| Product color finish | Black with blue dot |
| Product height in | 0.687 |
| Product height mm | 17.450 |
| Product length in | 0.094 |
| Product length mm | 2.388 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.687 |
| Product width mm | 17.450 |
| Thickness IN | 0.094 |
| Thickness MM | 2.390 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146158154 |
