Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 22550-117 |
| Durometer | 70 |
| Inside diameter IN | 0.4375 |
| Inside diameter MM | 11.1125 |
| Item type | O-Ring |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 0.094 |
| Product length mm | 2.381 |
| Product material | Buna-N (nitrile) |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thickness IN | 0.0938 |
| Thickness MM | 2.3812 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146158178 |