Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 22550-125 |
| Durometer | 70 |
| Inside diameter IN | 1.310 |
| Inside diameter MM | 33.274 |
| Item type | O-Ring |
| Outside diameter IN | 1.500 |
| Outside diameter MM | 38.100 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 0.094 |
| Product length mm | 2.381 |
| Product material | Buna-N (nitrile) |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Thickness IN | 0.090 |
| Thickness MM | 2.286 |
