Oring, Buna-N
22550-133
Tools22550-133 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Durometer | 70 |
| Inside diameter IN | 1.8125 |
| Inside diameter MM | 46.0375 |
| Item type | O-Ring |
| Product material | Buna-N (nitrile) |
| Thickness IN | 0.0938 |
| Thickness MM | 2.3812 |