Oring, Buna-N
22550-14
Tools22550-14 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Durometer | 70 |
| Inside diameter IN | 0.5000 |
| Inside diameter MM | 12.7000 |
| Item type | O-Ring |
| Product material | Buna-N (nitrile) |
| Thickness IN | 0.0625 |
| Thickness MM | 1.5875 |