Product specifications
Characteristic | Value |
|---|---|
| Durometer | 70 |
| Inside diameter IN | 0.5625 |
| Inside diameter MM | 14.2875 |
| Item type | O-Ring |
| Product height in | 0.688 |
| Product height mm | 17.462 |
| Product length in | 0.063 |
| Product length mm | 1.587 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.688 |
| Product width mm | 17.462 |
| Thickness IN | 0.0625 |
| Thickness MM | 1.5875 |