Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 70 |
| Inside diameter IN | 0.750 |
| Inside diameter MM | 19.050 |
| Item type | O-Ring |
| Outside diameter IN | 0.880 |
| Outside diameter MM | 22.352 |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 0.063 |
| Product length mm | 1.587 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Thickness IN | 0.060 |
| Thickness MM | 1.524 |