Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 22550-211 |
| Durometer | 70 |
| Inside diameter IN | 0.796 |
| Inside diameter MM | 20.218 |
| Item type | O-Ring |
| Outside diameter IN | 1.0630 |
| Outside diameter MM | 27.0000 |
| Product height in | 1.063 |
| Product height mm | 27.000 |
| Product length in | 0.139 |
| Product length mm | 3.531 |
| Product material | Buna-N (nitrile) |
| Product width in | 1.063 |
| Product width mm | 27.000 |
| Thickness IN | 0.139 |
| Thickness MM | 3.53 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146158192 |
