Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 70 |
| Inside diameter IN | 0.920 |
| Inside diameter MM | 23.368 |
| Item type | O-Ring |
| Outside diameter IN | 1.190 |
| Outside diameter MM | 30.226 |
| Product color finish | Black with blue dot |
| Product height in | 1.188 |
| Product height mm | 30.162 |
| Product length in | 0.125 |
| Product length mm | 3.175 |
| Product material | Buna-N (nitrile) |
| Product width in | 1.188 |
| Product width mm | 30.162 |
| Thickness IN | 0.130 |
| Thickness MM | 3.302 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146137258 |