Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 22550-215 |
| Durometer | 70 |
| Inside diameter IN | 1.063 |
| Inside diameter MM | 26.988 |
| Item type | O-Ring |
| Product material | Buna-N (nitrile) |
| Thickness IN | 0.125 |
| Thickness MM | 3.175 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146099242 |