Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Durometer | 70 |
| Inside diameter IN | 1.190 |
| Inside diameter MM | 30.226 |
| Item type | O-Ring |
| Outside diameter IN | 1.440 |
| Outside diameter MM | 36.576 |
| Product height in | 1.438 |
| Product height mm | 36.512 |
| Product length in | 0.125 |
| Product length mm | 3.175 |
| Product material | Buna-N (nitrile) |
| Product width in | 1.438 |
| Product width mm | 36.512 |
| Thickness IN | 0.130 |
| Thickness MM | 3.302 |