Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 22550-225 |
| Durometer | 70 |
| Inside diameter IN | 1.875 |
| Inside diameter MM | 47.625 |
| Item type | O-Ring |
| Outside diameter IN | 2.125 |
| Outside diameter MM | 53.975 |
| Product height in | 2.125 |
| Product height mm | 53.975 |
| Product length in | 0.125 |
| Product length mm | 3.175 |
| Product material | Buna-N (nitrile) |
| Product width in | 2.125 |
| Product width mm | 53.975 |
| Thickness IN | 0.125 |
| Thickness MM | 3.175 |
