Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 22617-14 |
| Durometer | 90 |
| Inside diameter IN | 1.048 |
| Inside diameter MM | 26.619 |
| Item type | O-Ring |
| Outside diameter IN | 0.875 |
| Outside diameter MM | 22.225 |
| Product color finish | Black with blue dot |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 0.116 |
| Product length mm | 2.946 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Thickness IN | 0.116 |
| Thickness MM | 2.946 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146182005 |
