Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Catalog Item | 22617-14-BG |
| Durometer | 90 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.670 |
| Item type | O-Ring |
| Outside diameter IN | 0.880 |
| Outside diameter MM | 22.352 |
| Product color finish | Black with blue dot |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 0.116 |
| Product length mm | 2.946 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Thickness IN | 0.120 |
| Thickness MM | 3.048 |
