Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 22617-20 |
| Durometer | 90 |
| Inside diameter IN | 1.475 |
| Inside diameter MM | 37.465 |
| Item type | O-Ring |
| Outside diameter IN | 1.593 |
| Outside diameter MM | 40.462 |
| Product color finish | Black with blue dot |
| Product height in | 1.593 |
| Product height mm | 40.462 |
| Product length in | 0.118 |
| Product length mm | 2.997 |
| Product material | Buna-N (nitrile) |
| Product width in | 1.593 |
| Product width mm | 40.462 |
| Thickness IN | 0.118 |
| Thickness MM | 2.997 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146188243 |
