Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 90 |
| Product height in | 0.313 |
| Product height mm | 7.938 |
| Product length in | 0.072 |
| Product length mm | 1.829 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.313 |
| Product width mm | 7.938 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146188267 |
