Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Catalog Item | 22617-5-BG |
| Durometer | 90 |
| Inside diameter IN | 0.410 |
| Inside diameter MM | 10.414 |
| Item type | O-Ring |
| Outside diameter IN | 0.310 |
| Outside diameter MM | 7.874 |
| Product color finish | Black with blue dot |
| Product height in | 0.313 |
| Product height mm | 7.938 |
| Product length in | 0.072 |
| Product length mm | 1.829 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.313 |
| Product width mm | 7.938 |
| Thickness IN | 0.070 |
| Thickness MM | 1.778 |
