Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 22617-7 |
| Durometer | 90 |
| Inside diameter IN | 0.530 |
| Inside diameter MM | 13.462 |
| Item type | O-Ring |
| Outside diameter IN | 0.690 |
| Outside diameter MM | 17.526 |
| Product color finish | Black with blue dot |
| Product height in | 0.694 |
| Product height mm | 17.628 |
| Product length in | 0.082 |
| Product length mm | 2.083 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.694 |
| Product width mm | 17.628 |
| Thickness IN | 0.080 |
| Thickness MM | 2.032 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146188274 |
