Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2266-24-24S |
| End size 1 | -24 |
| End size 2 | -24 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Male ORB ISO 11926-3 |
| Finish plating | Zinc |
| Hex size 1 IN | 2.244 |
| Hex size 1 MM | 57.0 |
| Hex size 2 IN | 2.250 |
| Hex size 2 MM | 57.2 |
| Hex size 5 IN | 2.126 |
| Hex size 5 MM | 54.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2266 |
| Thread sealant | No |
| Thread size 1 | 1 7/8-12 UN |
| Thread size 2 | 1 7/8-12 UN |
| Tube outside diameter 1 IN | 1.500 |
| Tube outside diameter 1 MM | 38.1 |
| Tube outside diameter 2 IN | 1.500 |
| Tube outside diameter 2 MM | 38.1 |
| Working pressure bar | 103 |
| Working pressure PSI | 1500.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146188311 |
