Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2266-6-8S |
| End size 1 | -6 |
| End size 2 | -8 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Male ORB ISO 11926-3 |
| Finish plating | Zinc |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.0 |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2266 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146035370 |
