Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | 234-210204-6 |
| End size 1 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.0 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | 210204 |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |