Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 24X254 |
| Inside diameter IN | 0.509 |
| Inside diameter MM | 12.929 |
| Outside diameter IN | 0.880 |
| Outside diameter MM | 22.352 |
| Product material | Stainless steel |
| Thickness IN | 0.185 |
| Thickness MM | 4.699 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789260567 |
