Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 24X264 |
| Inside diameter IN | 0.636 |
| Inside diameter MM | 16.154 |
| Outside diameter IN | 1.082 |
| Outside diameter MM | 27.483 |
| Thickness IN | 0.126 |
| Thickness MM | 3.200 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789260574 |
