Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 24X863 |
| Class | Class 8.8 |
| Drive design | Hex |
| Head style | Hex |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 2.670 |
| Product length mm | 67.818 |
| Product width in | 0.940 |
| Product width mm | 23.876 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789260598 |
