Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 259-2081-20-16 |
| End size 1 | -20 |
| End size 2 | -16 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| Finish plating | Passivate |
| Hex size 1 IN | 1.732 |
| Hex size 1 MM | 44.0 |
| Item type | Adapter-straight |
| Product material | 316 Stainless steel |
| Product serial name | 2081 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 1.060 |
| Tube outside diameter 1 MM | 26.9 |
| Tube outside diameter 2 IN | 1.060 |
| Tube outside diameter 2 MM | 26.9 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146182135 |
