Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 259-2083-20-20 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Passivate |
| Hex size 1 IN | 1.750 |
| Hex size 1 MM | 44.500 |
| Item type | Adapter-straight |
| Product material | 316 Stainless steel |
| Thread sealant | No |
| Tube outside diameter 1 IN | 1.250 |
| Tube outside diameter 1 MM | 31.8 |
| Tube outside diameter 2 IN | 1.250 |
| Tube outside diameter 2 MM | 31.8 |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146182197 |
