Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 259-2083-24-24 |
| End size 1 | -24 |
| End size 2 | -24 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Passivate |
| Hex size 5 IN | 2.008 |
| Hex size 5 MM | 51.0 |
| Item type | Adapter-straight |
| Product material | 316 Stainless steel |
| Product serial name | 2083 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146182203 |
