Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 259-2240-6-8 |
| End size 1 | -6 |
| End size 2 | -8 |
| End Type 1 | Male 37 degree |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Passivate |
| Hex size 1 IN | 0.984 |
| Hex size 1 MM | 25.0 |
| Hex size 5 IN | 0.984 |
| Hex size 5 MM | 25.0 |
| Item type | Adapter-straight |
| Product material | 316 Stainless steel |
| Product serial name | 2240 |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
| Tube outside diameter 1 IN | 0.390 |
| Tube outside diameter 1 MM | 9.9 |
| Tube outside diameter 2 IN | 0.390 |
| Tube outside diameter 2 MM | 9.9 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
