Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| End Type 1 | Male braze |
| Finish plating | Passivate |
| Hex size 1 IN | 0.625 |
| Hex size 1 MM | 15.9 |
| Item type | Adapter-straight |
| Product material | 316 Stainless steel |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
| Tube outside diameter 1 IN | 0.250 |
| Tube outside diameter 1 MM | 6.4 |
| Tube outside diameter 2 IN | 0.375 |
| Tube outside diameter 2 MM | 9.5 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146054166 |
