Product specifications
Characteristic | Value |
---|---|
Brand | Winner by Danfoss |
Complete connector | Yes |
End size 1 | -12 |
End size 2 | -12 |
End type 1 | Male BSPP 60 degree cone |
End type 2 | Female BSPP swivel |
Finish plating | Passivate |
Hex size 2 MM | 32.0 |
Hex size 5 MM | 32.0 |
Item type | Adapter-straight |
Product material | 316L Stainless steel |
Product serial name | 2B |
Thread sealant | No |
Thread size 1 | G 3/4 |
Thread size 2 | G 3/4 |