Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2B4-20XZN |
| Drop dimension IN | 0.960 |
| Drop dimension MM | 24.40 |
| End size 1 | -20 |
| End size 2 | -20 |
| End type 1 | Male BSPP 60 degree cone |
| End type 2 | Female JIS BSPP 60 degree cone |
| Finish plating | Zinc nickel |
| Hex size 5 IN | 1.614 |
| Hex size 5 MM | 41.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2B4 |
| Thread sealant | No |
| Thread size 1 | G 1 1/4-11 |