Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2B4-32ZN |
| End size 1 | -32 |
| End size 2 | -32 |
| End type 1 | Male BSPP 60 degree cone |
| End type 2 | Female BSPP swivel |
| Finish plating | Zinc nickel |
| Hex size 2 MM | 70.000 |
| Hex size 3 MM | 63.000 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2B4 |
| Thread size 1 | G 2 |
| Thread size 2 | G 2 |
