Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 2BF-12-08SV |
| Complete connector | Yes |
| End size 1 | -12 |
| End size 2 | -8 |
| End type 1 | Male BSPP 60 degree cone |
| End type 2 | Female ORFS swivel |
| Finish plating | Passivate |
| Hex size 2 MM | 27.000 |
| Hex size 5 MM | 32.0 |
| Item type | Adapter-straight |
| Product material | 316L Stainless steel |
| Product serial name | 2BF |
| Thread sealant | No |
| Thread size 1 | G 3/4 |
| Thread size 2 | 13/16-16 UN |
