Product specifications
Characteristic | Value |
|---|---|
| Brake type | Brake T 40k, EXT P |
| Brand | Danfoss |
| Catalog Item | 2BF12AD4-B |
| Design code | Second |
| Displacement | 123 cm3/r (7.5059 in3/r) |
| Flange | 4 bolt (equal interval) |
| Mounting type | Standard motor |
| Output shaft | 1-1/4" Straight key 5/16”x1-1/4 |
| Product series | 2,000 Series w brake |
| Sub brand | Char-Lynn |