Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2F-08-06 |
| End size 1 | -8 |
| End size 2 | -6 |
| End Type 1 | Male ORFS |
| End type 2 | Female ORFS swivel |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2F |
| Thread sealant | No |
| Thread size 1 | 13/16-16 UN |