Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2F12-10 |
| End size 1 | -12 |
| End size 2 | -10 |
| End Type 1 | Male ORFS |
| End type 2 | Female ORFS swivel |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2F |
| Thread sealant | No |
| Thread size 1 | 1 3/16-12 UN |
