Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2F9-04-06Z |
| End size 1 | -4 |
| End size 2 | -6 |
| End Type 1 | Male ORFS |
| End Type 2 | Female ORFS swivel |
| Finish plating | Zinc |
| Hex size 2 MM | 22.000 |
| Hex size 3 MM | 14.000 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2F9 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | 9/16-18 UNF |
| Thread size 2 | 11/16-16 UN |
