Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2FJ-06Z |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Male ORFS |
| End type 2 | 24 degree DKO swivel light duty |
| Finish plating | Zinc |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Hex size 2 MM | 19.000 |
| Hex size 3 MM | 19.0 |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2FJ |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | 11/16-16 UN |
| Thread size 2 | 9/16-18 UNF |
