Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2GB4-12OGZ |
| Drop dimension MM | 17.30 |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Male ORB BSPP |
| End type 2 | Female JIS BSPP 60 degree cone |
| Finish plating | Zinc |
| Hex size 1 IN | 1.260 |
| Hex size 1 MM | 32.000 |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2GB4-OG |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | G 3/4-14 |
| Thread size 2 | G 3/4-14 |
