Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Backup hex size IN | 0.945 |
| Backup hex size MM | 24.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 2GJ-06-08Z |
| End connection hex size IN | 0.945 |
| End connection hex size MM | 24.000 |
| End size 1 | -6 |
| End size 2 | -12 |
| End Type 1 | Male ORB BSPP |
| Hex size 1 IN | 0.945 |
| Hex size 1 MM | 24.0 |
| Hex size 2 MM | 22.0 |
| Hex size 3 MM | 24.0 |
| Hex size 5 IN | 0.945 |
| Hex size 5 MM | 24.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2GJ |
| Seal material | Nitrile (NBR) |
| Thread size 1 | G 3/8-19 |
| Tube outside diameter 1 IN | 0.350 |
| Tube outside diameter 1 MM | 8.9 |
| Tube outside diameter 2 IN | 0.350 |
| Tube outside diameter 2 MM | 8.9 |
