Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 2GJ-08NHSZ |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Male ORB BSPP |
| End Type 2 | Female 37 degree swivel |
| Finish plating | Zinc |
| Hex size 2 MM | 22.000 |
| Hex size 3 MM | 30.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2GJ |
| Seal material | Nitrile (NBR) |
| Special requirement | SPECIAL FOR HS |
| Thread size 1 | G 1/2 |
| Thread size 2 | 3/4-16 UNF |
