Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2J-12JRXY1 |
| End size 1 | -12 |
| End size 2 | -12 |
| End type 1 | Male 37 degree |
| End type 2 | Female 37 degree swivel |
| Hex size 5 IN | 1.181 |
| Hex size 5 MM | 30.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2J-JRXY1 |
| Thread size 1 | 1 1/16-12 UN |
