Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2J9-14XZ |
| Drop dimension IN | 1.280 |
| Drop dimension MM | 32.50 |
| End size 1 | -14 |
| End size 2 | -14 |
| End Type 1 | Male 37 degree |
| End type 2 | Female 37 degree swivel |
| Finish plating | Zinc |
| Hex size 5 IN | 1.181 |
| Hex size 5 MM | 30.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2J9-X |
| Thread sealant | No |
| Thread size 1 | 1 3/16-12 UN |
