Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 2JB-12-16Z |
| End size 1 | -12 |
| End size 2 | -16 |
| End type 1 | Male 37 degree |
| End type 2 | Female BSPP swivel |
| Finish plating | Zinc |
| Hex size 2 MM | 41.000 |
| Hex size 3 MM | 32.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2JB |
| Thread size 1 | 1 1/16-12 UN |
| Thread size 2 | G 1 |
