Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2JE-08-22Z |
| End size 1 | -8 |
| End size 2 | -22 |
| End Type 1 | Male 37 degree |
| End type 2 | Female ORFS metric |
| Finish plating | Zinc |
| Hex size 1 IN | 1.063 |
| Hex size 5 IN | 0.945 |
| Hex size 5 MM | 24.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2JE |
| Thread size 1 | 3/4-16 UNF |
| Thread size 2 | M22x1.5 |
