Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2JF-10-16XY1 |
| End size 1 | -10 |
| End size 2 | -16 |
| End Type 1 | Male 37 degree |
| End type 2 | Female ORFS swivel |
| Hex size 5 IN | 1.417 |
| Hex size 5 MM | 36.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2JF-XY1 |
| Thread size 1 | 7/8-14 UNF |
