Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2JK-12-30XZ |
| End size 1 | -12 |
| End size 2 | -30 |
| End Type 1 | Male 37 degree |
| End type 2 | Female JIS metric 60 deg cone |
| Finish plating | Zinc |
| Hex size 5 IN | 1.181 |
| Hex size 5 MM | 30.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2JK-X |
| Thread size 1 | 1 1/16-12 UN |
