Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 2JM-20-38DCNZ |
| End size 1 | -20 |
| End size 2 | M38 |
| End Type 1 | Male 37 degree |
| End Type 2 | Female metric 60 degree cone |
| Finish plating | Zinc |
| Hex size 2 MM | 46.000 |
| Hex size 3 MM | 46.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2JM |
| Thread size 1 | 1 5/8-12 UN |
| Thread size 2 | M38X1.5 |
