Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2K9-30Z |
| Drop dimension IN | 1.280 |
| Drop dimension MM | 32.50 |
| End size 1 | -30 |
| End size 2 | -30 |
| End Type 1 | Male JIS metric 60 degree cone |
| End type 2 | Female JIS metric 60 deg cone |
| Finish plating | Zinc |
| Hex size 1 IN | 1.417 |
| Hex size 1 MM | 36.000 |
| Hex size 2 MM | 36.000 |
| Hex size 3 MM | 30.0 |
| Hex size 5 IN | 1.181 |
| Hex size 5 MM | 30.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2K9 |
| Thread size 1 | M30x1.5 |
| Thread size 2 | M30x1.5 |
